Sensors, HSK
061H5242
Sensors, Product Type: HSK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
- common | Pin 3 |
+ output | Pin 2 |
+ supply | Pin 1 |
Accuracy, max. [±FS%] | 2.50 % |
Ambient temperature range [°C] [max] | 100 °C |
Ambient temperature range [°C] [min] | -30 °C |
CE evaluated | Yes |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Molex |
Enclosure rating IP | IP66 |
Material Description | DELETED SENSOR HSK BC150D-011 I/50 |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -30 °C |
Output signal | Ratio metric |
Overload pressure max. [bar] | 225.0 bar |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Pressure connection size | 1/4 |
Pressure connection type | Solder, ODF |
Pressure Male/Female | Female |
Pressure range [bar] [max] | 150.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | HSK |
Quantity per packing format | 50 pc |
Ratiometric [V] [max] | 4.500 V |
Ratiometric [V] [min] | 0.500 V |
Refrigerants | R134aR404AR407CR410A |
Specification key | HSK-BC150D-011 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.052 Kilogram |
Net weight | 0.048 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.232 Liter |
EAN/UPC | 5702428927284 |