Pressure transmitter, DST P100, 0 bar - 10 bar, 0 psi - 145 psi
075G1306
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Deutsch DT04, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P100-2036-C3GB04-1
Product specifications
Characteristic | Value |
---|---|
- common | Pin 1 |
+ output | Pin 4 |
+ supply | Pin 2 |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Approval | CE |
Compensated temp. range [°C] [max] | 135 °C |
Compensated temp. range [°C] [min] | -40 °C |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Deutsch DT04 |
Electrical connection size | 4 pin |
Electrical connection standard | NONE |
Electrical Connector Color | Black |
Enclosure rating IP | IP69K |
High Clipping Level | 92.00 |
Housing material | 304L |
Identical product | 075G1305 |
Low Clipping level | 8.00 |
Material Description | Sensor DST P100 Ratio 0 - 10 bar SG |
Medium temperature range [°C] [max] | 135 °C |
Medium temperature range [°C] [min] | -40 °C |
Output signal | Ratio metric |
Overload pressure max. [bar] | 40.0 bar |
Overload pressure max. [psi] | 580 psi |
Characteristic | Value |
---|---|
Packing format | Multi pack |
Pressure connection HEX [mm] | 27.0 mm |
Pressure connection size | 1/4-A |
Pressure connection standard | ISO 1179-2 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 10.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 145.00 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Sealed gauge |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | DST P100 |
Pulse-snubber | No |
Quantity per packing format | 64 pc |
Ratiometric of Vsupply [%] [max] | 90.0 % |
Ratiometric of Vsupply [%] [min] | 10.0 % |
Response time max. [ms] | 2 ms |
Specification key | DST P100-2036-C3GB04-1 |
Supply voltage [V] DC | 5.00 V |
TEB inside CTR ±FS [%] | 2.00 % |
Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.068 Kilogram |
Net weight | 0.058 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.086 Liter |
EAN | 5715255015864 |