
Pressure transmitter, DST P100, 0 bar - 6 bar, 0 psi - 87 psi
075G1087
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Metri-Pack 150 Series, Pressure connection type: G, Pressure connection size: 1/2-B, Specification key: DST P100-1811-C2AB08-0
Product specifications
Characteristic | Value |
---|---|
- common | Pin B |
+ supply | Pin A |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Approval | CE |
CE evaluated | Yes |
Compensated temp. range [°C] [max] | 100 °C |
Compensated temp. range [°C] [min] | -40 °C |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Metri-Pack 150 Series |
Electrical connection size | 3 pin |
Electrical connection standard | NONE |
Electrical Connector Color | Black |
Enclosure rating IP | IP69K |
EU RoHS compliance | Yes |
Housing material | 304L |
Identical product | 075G1087 |
In scope of WEEE | No |
Material Description | Sensor DST P100 4-20mA(0-6 bar Gauge) |
Medium temperature range [°C] [max] | 100 °C |
Medium temperature range [°C] [min] | -40 °C |
Output signal | Current |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Overload pressure max. [bar] | 24.0 bar |
Characteristic | Value |
---|---|
Overload pressure max. [psi] | 348 psi |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 27.0 mm |
Pressure connection size | 1/2-B |
Pressure connection standard | EN 837-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 6.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 87.00 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | DST P100 |
Pulse-snubber | No |
Quantity per packing format | 60 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 2 ms |
Specification key | DST P100-1811-C2AB08-0 |
Supply voltage [V] DC [max] | 28.00 V |
Supply voltage [V] DC [min] | 8.00 V |
TEB inside CTR ±FS [%] | 3.00 % |
UK RoHS compliance | Out of scope |
Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.101 Kilogram |
Net weight | 0.088 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424230715 |
Proposition 65 | No Reproductive Toxins or Carcinogens |