Danfoss logo
Pressure transmitter DST P1XX, Round packard, M 10x1,5

Pressure transmitter, DST P100, 0 bar - 3.45 bar, 0 psi - 50 psi

075G1004

Pressure reference: Absolute, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: M, Pressure connection size: 10 x 1.5, Specification key: DST P100-5526-C2CD37-3

Product specifications

Characteristic
Value
- commonPin A
+ outputPin C
+ supplyPin B
Ambient temperature range [°C] [max]125 °C
Ambient temperature range [°C] [min]-40 °C
ApprovalC UL US UL RecognizedCE
Cable length (EF000536)0
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]130 °C
Compensated temp. range [°C] [min]-20 °C
Connection (EF000443)External thread metric
Contains batteriesNo
Degree of protection (IP) (EF005474)IP69K
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical connectionRound Packard Metri-Pack
Electrical connection (EF003701)Other
Electrical connection size3 pin
Electrical connection standard150.2 SERIES
Electrical Connector ColorBlack
Enclosure rating IPIP69K
EU RoHS complianceYes
EU RoHS exemption clauseNo
Explosion-proof (EF004663)FALSE
Fault signal level95.00
Feed pressure (EF020276)3.45
Flange compression class (EF020149)Other
High Clipping Level92.00
Housing material304L
Identical product075G1004
In scope of WEEENo
Low Clipping level0.00
Material DescriptionSensor DST P100 Ratio(0-50psi Abs)
Max. overpressure (EF022533)13.8
Measuring element (EF021417)Piezo
Measuring range (EF001836)0.00-3.45
Medium temperature range [°C] [max]135 °C
Medium temperature range [°C] [min]-40 °C
Output signalRatio metric
Characteristic
Value
Output signal (EF000506)Other
Overload pressure max. [bar]13.8 bar
Overload pressure max. [psi]200 psi
Packing formatIndustrial pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size10 x 1.5
Pressure connection standardNONE
Pressure connection typeM
Pressure Male/FemaleMale
Pressure range [bar] [max]3.45 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]50.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceAbsolute
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P100
Pulse-snubberNo
Quantity per packing format60 pc
Ratiometric of Vsupply [%] [max]90.0 %
Ratiometric of Vsupply [%] [min]10.0 %
REACH Candidate List substancesNo
Readable (EF024476)FALSE
Response time max. [ms]2 ms
Specification keyDST P100-5526-C2CD37-3
Suitable for air (EF021466)TRUE
Suitable for ammonia (EF021671)TRUE
Suitable for gases (EF007249)TRUE
Suitable for glycol (EF002310)TRUE
Suitable for oil (EF021672)TRUE
Suitable for steam (EF020335)TRUE
Suitable for water (EF020334)TRUE
Supply voltage [V] DC5.00 V
TEB inside CTR ±FS [%]2.40 %
Thread size (EF022694)Other
UL markYes
Wetted part material304L/316L
With display (EF000458)FALSE
With temperature sensor (EF006034)TRUE

General specifications

Characteristic
Value
Gross weight0.065 Kilogram
Net weight0.052 Kilogram
Volume0.086 Liter
Characteristic
Value
EAN/UPC5702428516334
Proposition 65No significant risk