
Pressure transmitter, DST P140, -1 bar - 0 bar, -14.5 psi - 0 psi
075G4234
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-8336-C2GB04-1
Product specifications
Characteristic | Value |
---|---|
+ output | Pin C |
+ supply | Pin B |
- common | Pin A |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Approval | C UL US UL RecognizedCE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [max] | 135 °C |
Compensated temp. range [°C] [min] | -40 °C |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
Electrical Connector Color | Black |
Electrical connection | Round Packard Metri-Pack |
Electrical connection size | 3 pin |
Electrical connection standard | 150.2 SERIES |
Enclosure rating IP | IP69K |
Housing material | 304L |
Identical product | 075G1292 |
In scope of WEEE | Yes |
Material Description | Sensor DST P140 Ratio -1-0 bar SG |
Medium temperature range [°C] [max] | 135 °C |
Medium temperature range [°C] [min] | -40 °C |
Output signal | Ratio metric |
Overload pressure max. [bar] | 3.0 bar |
Characteristic | Value |
---|---|
Overload pressure max. [psi] | 44 psi |
Packing format | Industrial pack |
Pressure Male/Female | Male |
Pressure connection HEX [mm] | 27.0 mm |
Pressure connection size | 1/4-A |
Pressure connection standard | ISO 1179-2 |
Pressure connection type | G |
Pressure range [bar] [max] | 0.00 bar |
Pressure range [bar] [min] | -1.00 bar |
Pressure range [psi] [max] | 0.00 psi |
Pressure range [psi] [min] | -14.50 psi |
Pressure reference | Sealed gauge |
Product Type | DST P140 |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 60 pc |
REACH Candidate List substances | No |
Ratiometric of Vsupply [%] [max] | 90.0 % |
Ratiometric of Vsupply [%] [min] | 10.0 % |
Response time max. [ms] | 2 ms |
Specification key | DST P140-8336-C2GB04-1 |
Supply voltage [V] DC | 5.00 V |
TEB inside CTR ±FS [%] | 3.00 % |
Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.07 Kilogram |
Net weight | 0.058 Kilogram |
Volume | 0.086 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715162984468 |
Proposition 65 | No significant risk |