Danfoss logo
Pressure transmitter DST P1XX, M 12

Pressure transmitter, DST P140, 0 bar - 5 bar, 0 psi - 72.5 psi

075G4182

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-1712-A5GB04-1

Product specifications

Characteristic
Value
- commonPin 3
+ outputPin 2
+ supplyPin 1
Ambient temperature range [°C] [max]100 °C
Ambient temperature range [°C] [min]-40 °C
ApprovalC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]-40 °C
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionM12 x 1
Electrical connection size4 pin
Electrical connection standardIEC 61076-2-101
Electrical Connector ColorBlack
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
Housing material304L
Identical product075G1228
In scope of WEEEYes
Material DescriptionSensor DST P140-1712-A5GB04-1 I/60
Medium temperature range [°C] [max]100 °C
Medium temperature range [°C] [min]-40 °C
Output signalVoltage
Output signal [V] [max]5.0000 V
Output signal [V] [min]0.0000 V
Characteristic
Value
Overload pressure max. [bar]20.0 bar
Overload pressure max. [psi]290 psi
Packing formatIndustrial pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/4-A
Pressure connection standardISO 1179-2
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]5.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]72.50 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P140
Pulse-snubberNo
Quantity per packing format60 pc
REACH Candidate List substancesNo
Response time max. [ms]2 ms
Specification keyDST P140-1712-A5GB04-1
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]8.00 V
TEB inside CTR ±FS [%]3.00 %
UL markYes
Wetted part material304L/316L

General specifications

Characteristic
Value
Gross weight0.067 Kilogram
Net weight0.055 Kilogram
Volume0.086 Liter
Characteristic
Value
EAN/UPC5715162498859
Proposition 65No significant risk