Danfoss logo
Sensor DST P140 4-20mA_075G407

Pressure transmitter, DST P140, 0 bar - 25 bar, 0 psi - 362.5 psi

075G4071

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/2-B, Specification key: DST P140-2411-A5AB08-0
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST P140, DST P140, DST P140, DST P140, DST P140

Product specifications

Characteristic
Value
- commonPin 3
+ supplyPin 1
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-40 °C
ApprovalC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]-40 °C
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionM12 x 1
Electrical connection size4 pin
Electrical connection standardIEC 61076-2-101
Electrical Connector ColorBlack
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
High Clipping Level20.50
Housing material304L
Identical product075G1094
In scope of WEEEYes
Low Clipping level3.80
Material DescriptionDELETED Sensor DST P140 4-20mA(0-25 bar
Medium temperature range [°C] [max]100 °C
Medium temperature range [°C] [min]-40 °C
Output signalCurrent
Output signal [mA] [max]20 mA
Characteristic
Value
Output signal [mA] [min]4 mA
Overload pressure max. [bar]100.0 bar
Overload pressure max. [psi]1450 psi
Packing formatIndustrial pack
Pressure connection HEX [mm]27.0 mm
Pressure connection size1/2-B
Pressure connection standardEN 837-1
Pressure connection typeG
Pressure Male/FemaleMale
Pressure range [bar] [max]25.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]362.50 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P140
Pulse-snubberNo
Quantity per packing format60 pc
REACH Candidate List substancesNo
Response time max. [ms]2 ms
Specification keyDST P140-2411-A5AB08-0
Supply voltage [V] DC [max]28.00 V
Supply voltage [V] DC [min]8.00 V
TEB inside CTR ±FS [%]3.00 %
UL markYes
Wetted part material304L/316L

General specifications

Characteristic
Value
Gross weight0.096 Kilogram
Net weight0.084 Kilogram
Volume0.086 Liter
Characteristic
Value
EAN/UPC5702424237424
Proposition 65No significant risk