
Pressure transmitter, DST P140, 0 bar - 17 bar, 0 psi - 246.5 psi
075G0042
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Bayonet, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P140-C416-E8AC04-0
075G0042
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + output | Pin 3 |
| + supply | Pin 1 |
| Ambient temperature range [°C] [max] | 125 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 135 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Bayonet |
| Electrical connection size | 3 pin |
| Electrical connection standard | ISO 15170-A1-3.1-AU |
| Electrical Connector Color | Black |
| Enclosure rating IP | IP69K |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Housing material | 304L |
| Identical product | 075G1129 |
| Material Description | Sensor DST P140 Ratio 0-17 bar G |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 68.0 bar |
| Overload pressure max. [psi] | 986 psi |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/4-18 |
| Pressure connection standard | None |
| Pressure connection type | NPT |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 17.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 246.50 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P140 |
| Pulse-snubber | No |
| Quantity per packing format | 60 pc |
| Ratiometric of Vsupply [%] [max] | 90.0 % |
| Ratiometric of Vsupply [%] [min] | 10.0 % |
| REACH Candidate List substances | No |
| Response time max. [ms] | 2 ms |
| Specification key | DST P140-C416-E8AC04-0 |
| Supply voltage [V] DC | 5.00 V |
| TEB inside CTR ±FS [%] | 2.00 % |
| UL mark | Yes |
| Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.069 Kilogram |
| Net weight | 0.056 Kilogram |
| Volume | 0.163 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255278467 |
| Proposition 65 | No significant risk |