
Pressure transmitter, DST P140, 0 bar - 16 bar, 0 psi - 232 psi
075G0022
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-2231-C1GB04-F
075G0022
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 3 |
| + supply | Pin 1 |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | C UL US UL RecognizedCE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | Metal M12 |
| Electrical connection | M12 x 1 |
| Electrical connection size | 4 pin |
| Electrical connection standard | IEC60947-5-2(1997) |
| Electrical Connector Color | Blackwhite |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| High Clipping Level | 20.50 |
| Housing material | 304L |
| Identical product | 075G0022 |
| Low Clipping level | 3.80 |
| Material Description | Sensor DST P140 mA 0-16 bar SG |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Current |
| Output signal [mA] [max] | 20 mA |
Characteristic | Value |
|---|---|
| Output signal [mA] [min] | 4 mA |
| Overload pressure max. [bar] | 64.0 bar |
| Overload pressure max. [psi] | 928 psi |
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/4-A |
| Pressure connection standard | ISO 1179-2 |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 16.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 232.00 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P140 |
| Pulse-snubber | No |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| Response time max. [ms] | 2 ms |
| Specification key | DST P140-2231-C1GB04-F |
| Supply voltage [V] DC [max] | 28.00 V |
| Supply voltage [V] DC [min] | 8.00 V |
| TEB inside CTR ±FS [%] | 2.50 % |
| UL mark | Yes |
| Wetted part material | 304L/316L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.067 Kilogram |
| Net weight | 0.055 Kilogram |
| Volume | 0.086 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255253112 |
| Proposition 65 | No significant risk |