
Pressure transmitter, DST P10B, 0 bar - 25 bar, 0 psi - 362.5 psi
075G4153
Pressure reference: Gauge (relative), Output signal: CANopen, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A
075G4153
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 3 |
| + supply | Pin 2 |
| Ambient temperature range [°C] [max] | 100 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Approval | CE |
| Bitrate kBit/sec | 125 |
| BUS Pin High (+) | Pin 4 |
| BUS Pin Low (-) | Pin 5 |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 100 °C |
| Compensated temp. range [°C] [min] | -40 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | M12 x 1 |
| Electrical connection size | 5 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Electrical Connector Color | black |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fault signal level | 32767.00 |
| High Clipping Level | 18841.00 |
| Housing material | 304L |
| Identical product | 075G1194 |
| Low Clipping level | -8192.00 |
| Material Description | Sensor DST P10B CANopen(0-25bar gauge) |
| Medium temperature range [°C] [max] | 100 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Node ID | 127 |
Characteristic | Value |
|---|---|
| Output signal | CANopen |
| Overload pressure max. [bar] | 100.0 bar |
| Overload pressure max. [psi] | 1450 psi |
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 27.0 mm |
| Pressure connection size | 1/4-A |
| Pressure connection standard | ISO 1179-2 |
| Pressure connection type | G |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 25.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure range [psi] [max] | 362.50 psi |
| Pressure range [psi] [min] | 0.00 psi |
| Pressure reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | DST P10B |
| Pulse-snubber | No |
| Quantity per packing format | 60 pc |
| REACH Candidate List substances | No |
| Response time max. [ms] | 2 ms |
| Shield Pin | Pin 1 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 8.00 V |
| TEB inside CTR ±FS [%] | 3.00 % |
| UL mark | No |
| Wetted part material | 304L/316L |
| X-BUS Profil | 0 - 25 bar & Celsius |
| X-BUS Profil version | 1.0 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.069 Kilogram |
| Net weight | 0.057 Kilogram |
| Volume | 0.086 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162468906 |
| Proposition 65 | No significant risk |