Rotary position sensor, DST X520, 45 °, Single, 4 - 20 mA
098G1544
Supply voltage [V] DC: 9 - 36, Electrical connection: Cable, Rotational direction: CW, Specification key: FS045000HA31100 0033AA0
Product specifications
Characteristic | Value |
---|---|
Accessories | A |
Angle/Channel 1 [°] | 45 ° |
Cable length [m] | 10.000 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. comments | M12 5-pin male overprinted con |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Material Description | Sensor DST X520-FS045000HA31100 0033AA0 |
Output signal | 4 - 20 mA |
Packing format | Multi pack |
Characteristic | Value |
---|---|
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Rotary position sensor |
Product Type | DST X520 |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | FS045000HA31100 0033AA0 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [max] | 36.00 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.05 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 1.319 Liter |
Characteristic | Value |
---|---|
EAN | 5715162168042 |
Proposition 65 | Cancer and Reproductive Harm |