Rotary position sensor, DST X520, 30 °, Redundant, Ratio metric
098G1535
Supply voltage [V] DC: 5, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW + CCW, Specification key: AR030030LA13000 L033A00
Product specifications
Characteristic | Value |
---|---|
Accessories | A - PKIT384 MAGNET |
Angle/Channel 1 [°] | 30 ° |
Angle/Channel 2 [°] | 30 ° |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Redundant |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Material Description | Sensor DST X520-AR030030LA13000 L033A00 |
Characteristic | Value |
---|---|
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Rotary position sensor |
Product Type | DST X520 |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW + CCW |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | AR030030LA13000 L033A00 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.048 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.253 Liter |
Characteristic | Value |
---|---|
EAN | 5714279906127 |
Proposition 65 | Cancer and Reproductive Harm |