Danfoss logo
DST X520 Position Sensor_098G1515

Rotary position sensor, DST X520, 180 °, Single, SAE J1939

098G1509

Supply voltage [V] DC: 36, Electrical connection: Cable, Rotational direction: CW, Specification key: FS180000HC21000 0033A05

Product specifications

Characteristic
Value
AccessoriesPKIT384 MAGNET
Angle/Channel 1 [°]180 °
Cable length [m]0.500 m
CE evaluatedYes
China RoHS complianceOut of scope
Circuit TypeSingle
DG Indicator ProfileNot relevant for dangerous goods
Electrical connectionCable
Enclosure rating IPIP67
EU RoHS complianceYes with exemptions
In scope of WEEE and contain batteriesNo
Material DescriptionSensor DST X520-FS180000HC21000 0033A05
Output signalSAE J1939
Characteristic
Value
Packing formatMulti pack
Product groupSensors
Product lineSensing Solutions
Product nameRotary position sensor
Product TypeDST X520
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Rotational directionCW
SCIP dossier no.90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product nameGRN
Specification keyFS180000HC21000 0033A05
Supply voltage [V] DC36 V
Supply voltage [V] DC36.00 V

General specifications

Characteristic
Value
Gross weight0.05 Kilogram
Net weight0.036 Kilogram
Volume0.695 Liter
Characteristic
Value
EAN5715162147986
Proposition 65Cancer and Reproductive Harm