
Rotary position sensor, DST X520, 45 °, Redundant, 0.5 - 4.5 V
098G1563
Supply voltage [V] DC: 9 - 36, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW + CW, Specification key: AR045045HA14000 0033C00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST X520
098G1563
Product specifications
Characteristic | Value |
|---|---|
| Accessories | C - PKIT418 MAGNET |
| Angle/Channel 1 [°] | 45 ° |
| Angle/Channel 2 [°] | 45 ° |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | AMP SuperSeal |
| Electrical connection size | 6 pin |
| Electrical connection standard | 282108-1 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | DEL Sensor DSTX520AR045045HA140000033C00 |
Characteristic | Value |
|---|---|
| Output signal | 0.5 - 4.5 V |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotational direction | CCW + CW |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | AR045045HA14000 0033C00 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.063 Kilogram |
| Net weight | 0.036 Kilogram |
| Volume | 0.251 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162293584 |
| Proposition 65 | Cancer and Reproductive Harm |