
Rotary position sensor, DST X520
098G1562
Specification key: PKIT418-D MAGNET
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST X520
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | DELETED Sensor DST X520 - PKIT418-D Magn |
| Packing format | Multi pack |
| Product group | Sensors |
Characteristic | Value |
|---|---|
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | PKIT418-D MAGNET |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.009 Kilogram |
| Net weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162268605 |
| Proposition 65 | Cancer and Reproductive Harm |