
Rotary position sensor, DST X520, 30 °, Single, 4 - 20 mA
098G1543
Supply voltage [V] DC: 9 - 36, Electrical connection: M12, Electrical connection standard: NONE, Rotational direction: CW, Specification key: FS030000HA31100 0033AA0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST X520
098G1543
Product specifications
Characteristic | Value |
|---|---|
| Accessories | A |
| Angle/Channel 1 [°] | 30 ° |
| Approval | CE |
| Cable length [m] | 10.000 m |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Single |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical conn. comments | M12 5-pin male overprinted con |
| Electrical connection | M12 |
| Electrical connection size | 5 pin |
| Electrical connection standard | NONE |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | DELETED Sensor DST X520-FS030000HA31100 |
| Output signal | 4 - 20 mA |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotational direction | CW |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | FS030000HA31100 0033AA0 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
| Net weight | 0.036 Kilogram |
| Volume | 1.319 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5714279000399 |
| Proposition 65 | Cancer and Reproductive Harm |