
Rotary position sensor, DST X520, 180 °, Redundant, 0.5 - 4.5 V
098G1536
Supply voltage [V] DC: 9 - 36, Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW + CCW, Specification key: AR180180HA13000 0033A00
098G1536
Product specifications
Characteristic | Value |
|---|---|
| Accessories | A |
| Angle/Channel 1 [°] | 180 ° |
| Angle/Channel 2 [°] | 180 ° |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | AMP SuperSeal |
| Electrical connection size | 6 pin |
| Electrical connection standard | 282108-1 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Sensor DST X520-AR180180HA13000 0033A00 |
Characteristic | Value |
|---|---|
| Output signal | 0.5 - 4.5 V |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotational direction | CW + CCW |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | AR180180HA13000 0033A00 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 9.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.079 Kilogram |
| Net weight | 0.036 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162162378 |
| Proposition 65 | Cancer and Reproductive Harm |