
Rotary position sensor, DST X520, 180 °, Redundant, Ratio metric
098G1507
Supply voltage [V] DC: 5, Electrical connection: Cable, Electrical connection standard: NONE, Rotational direction: CW, Specification key: DSTX 520FR180180LA110000033AA0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST X520
098G1507
Product specifications
Characteristic | Value |
|---|---|
| Accessories | A |
| Angle/Channel 1 [°] | 180 ° |
| Angle/Channel 2 [°] | 180 ° |
| Approval | CE |
| Cable length [m] | 10.000 m |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection standard | NONE |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | DELETED Sensor DST X520-FR180180LA11000 |
| Output signal | Ratio metric |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotational direction | CW |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | DSTX 520FR180180LA110000033AA0 |
| Supply voltage [V] DC | 5.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.589 Kilogram |
| Net weight | 0.536 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428680103 |
| Proposition 65 | Cancer and Reproductive Harm |