
Rotary position sensor, DST X510, 60 °, Redundant, Ratio metric
098G1023
Supply voltage [V] DC: 5, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DR060060LA11A00 0033A00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST X510
098G1023
Product specifications
Characteristic | Value |
|---|---|
| Accessories | AISI304 LEVER |
| Angle/Channel 1 [°] | 60 ° |
| Angle/Channel 2 [°] | 60 ° |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Deutsch |
| Electrical connection size | 6 pin |
| Electrical connection standard | DT04-6P |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | DEL Sensor DSTX510DR060060LA11A000033A00 |
| Output signal | Ratio metric |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X510 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotational direction | CW |
| SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
| SCIP dossier product name | GRA |
| Specification key | DR060060LA11A00 0033A00 |
| Supply voltage [V] DC | 5.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.104 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.256 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162297940 |
| Proposition 65 | Cancer and Reproductive Harm |