
Inclination position sensor, DST X730, 360 °, Redundant, CAN-open
098G3511
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360HC10 L033X00
Product specifications
Characteristic | Value |
|---|---|
| Accessories | NO |
| Approval | CE |
| Axis type | Single |
| CE evaluated | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | M12 x 1 |
| Electrical connection size | 5 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Sensor DST X730-MVR360360HC10 L033X00 |
| Measuring range 1 [°] | 360 ° |
Characteristic | Value |
|---|---|
| Measuring range 2 [°] | 360 ° |
| Output signal | CAN-open |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Inclination position sensor |
| Product Type | DST X730 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 42f15994-890d-40cf-97c1-195eb013e856 |
| SCIP dossier product name | GIT |
| Specification key | MVR360360HC10 L033X00 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 10.00 V |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.348 Kilogram |
| Net weight | 0.26 Kilogram |
| Volume | 1.008 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162518892 |
| Proposition 65 | Cancer and Reproductive Harm |