
Inclination position sensor, DST X720, 360 °, Redundant, 0.5 - 4.5 V
098G3020
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360HA10 L033X00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST X720
098G3020
Product specifications
Characteristic | Value |
|---|---|
| Accessories | NO |
| Approval | CE |
| Axis type | Single |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | M12 x 1 |
| Electrical connection size | 5 pin |
| Electrical connection standard | IEC 61076-2-101 |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | DELETED Sensor DST X720-MVR360360HA10 L0 |
| Measuring range 1 [°] | 360 ° |
Characteristic | Value |
|---|---|
| Measuring range 2 [°] | 360 ° |
| Output signal | 0.5 - 4.5 V |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Inclination position sensor |
| Product Type | DST X720 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
| SCIP dossier product name | GIG |
| Specification key | MVR360360HA10 L033X00 |
| Supply voltage [V] DC [max] | 36.00 V |
| Supply voltage [V] DC [min] | 10.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.318 Kilogram |
| Net weight | 0.26 Kilogram |
| Volume | 0.945 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162445198 |
| Proposition 65 | Cancer and Reproductive Harm |