
Inclination position sensor, DST X720, 85 °, Redundant, Ratio metric
098G3018
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Single, Specification key: FVR085085LA10 0033X01
098G3018
Product specifications
Characteristic | Value |
|---|---|
| Accessories | NO |
| Approval | CE |
| Axis type | Single |
| Cable length [m] | 0.100 m |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Electrical connection standard | NONE |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Sensor DST X720-FVR085085LA10 0033X01 |
Characteristic | Value |
|---|---|
| Measuring range 1 [°] | 85 ° |
| Measuring range 2 [°] | 85 ° |
| Output signal | Ratio metric |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Inclination position sensor |
| Product Type | DST X720 |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
| SCIP dossier product name | GIG |
| Specification key | FVR085085LA10 0033X01 |
| Supply voltage [V] DC | 5.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.421 Kilogram |
| Net weight | 0.255 Kilogram |
| Volume | 3.974 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162431344 |
| Proposition 65 | Cancer and Reproductive Harm |