
Inclination position sensor, DST X720, Redundant, Ratio metric
098G3005
Supply voltage [V] DC: 5, Electrical connection: Cable, Axis type: Dual, Specification key: FOR085085LA10 L033XA0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DST X720
098G3005
Product specifications
Characteristic | Value |
|---|---|
| Accessories | NO |
| Angle/Channel 1 [°] | 85 ° |
| Angle/Channel 2 [°] | 85 ° |
| Approval | CE |
| Axis type | Dual |
| Cable length [m] | 10.000 m |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Circuit Type | Redundant |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Cable |
| Enclosure rating IP | IP67 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | DEL Sensor DST X720FOR085085LA10 L033XA0 |
| Output signal | Ratio metric |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Inclination position sensor |
| Product Type | DST X720 |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 26cd0945-18dc-4106-9b67-baa796b3dc88 |
| SCIP dossier product name | GIG |
| Specification key | FOR085085LA10 L033XA0 |
| Supply voltage [V] DC | 5.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.995 Kilogram |
| Net weight | 0.75 Kilogram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428679862 |
| Proposition 65 | Cancer and Reproductive Harm |