Danfoss logo
Rotary position sensors-product-category

Rotary position sensors

Danfoss DST X510 and DST X520 rotary position sensors are designed for use in mobile hydraulic applications, such as agricultural, construction, and material-handling machines.

Rotary position sensors with and without shaft for mobile hydraulic applications

Danfoss DST X510 and DST X520 rotary position sensors are designed for use in mobile hydraulic applications, such as agricultural, construction, and material-handling machines.

View the 3D models:

 

Danfoss DST X510 and DST X520 series uses contactless Hall technology with measurement ranges up to 360°.

All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility, and come with both Ratiometric, CANopen and SAE J1939 output.

Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications.

DST X510 sensors comes with shaft and DST X520 sensors comes without shaft, and are E1 approved.

 

Features and benefits

  • Contactless Hall technology for almost infinite sensor life time

  • Electrical connections: DEUTSCH 6P DT04-6P

  • Single or Redundant ranges up to 360° (±180°)

  • Output: Ratiometric, CANopen and SAE J1939

  • Linearity: < ± 0.5% FS

  • Resolution and speed of rotation:

    • 12 bit (analog)

    • 14 bit (CANopen/SAE J1939)

    • 120 rpm max.

  • IP protection level IP67 – IP69K with female mating connector

  • Operating temperature from -40 °C to 85°C

  • Vibrations: 20g - 10 Hz … 2000 Hz

 

Conformity

  • CE

  • RoHS

  • E1

Products shown: 2