Gas Sensors
Products shown: 2
DST G54A / DST G54C / DST G55A
The new A2L gas sensor is designed for use in the refrigeration and food retail market. Our thermal conductivity technology ensures precise measurements +15 year lifetime, and robust design approved for systems using R454A, R454C and R455A. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration
DST G54B / DST GR32
The new A2L gas sensor is designed for use in the HVAC market with a specific focus on Residential, Heat Pump, Rooftop, & Chiller applications. Our thermal conductivity technology offers rapid & accurate leak detection, +15 year lifetime, immunity to poisoning, automated self-calibration, and reliable self-diagnostics to avoid silent failures. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration