
Gas sensor, DST G290, R290
073G5060
Alarm threshold [LFL %]: 15, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, Operating temperature [°C]: -40 - 80, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Modbus, Specification key: DST G290-A1-15 MODBUS ROUND-M
Product specifications
Characteristic | Value |
|---|---|
| Alarm reset [LFL hysteresis %] | 2,5 |
| Alarm reset Modbus | 5 seconds |
| Alarm threshold [LFL %] | 15 |
| Approval | CEUS UL Recognized |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication configuration | Danfoss Default |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | Mini Mate-N-Lok |
| Electrical connection size | 6 pin |
| Electrical connection standard | EN 60529 |
| Enclosure design | Round Ø7 black |
| Enclosure rating IP | IP55 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)7(c)-I |
| Flame rating | UL 94 V-0 |
| Housing material | PA66 25% Glass fiber |
| Identical product | 073G2060 |
| In scope of WEEE | No |
| Material Description | Sensor DST G290-A1-15 Modbus round-M |
| Modbus termination | 120 Ohm |
| Mounting interface | 2 brackets 180 dgr |
| Operating temperature [°C] [max] | 80 °C |
| Operating temperature [°C] [min] | -40 °C |
| Operating temperature [°F] [max] | 175 °F |
| Operating temperature [°F] [min] | -40 °F |
| Output signal | Modbus |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Pin 1 | + supply |
| Pin 2 | - common |
| Pin 3 | Modbus A |
| Pin 4 | Modbus B |
| Pin 5 | Not connected |
| Pin 6 | Not connected |
| Pressure range [bar] [max] | 1.20 bar |
| Pressure range [bar] [min] | 0.70 bar |
| Pressure range [psi] [max] | 17.40 psi |
| Pressure range [psi] [min] | 10.15 psi |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Gas sensor |
| Product Type | DST G290 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Recovery time [min] | <5 |
| Refrigerants | R290 |
| Rel. Humidity conditions | 0 - 100 |
| Response time [S] | <27 |
| SCIP dossier no. | a990a3be-2a8a-4758-85bf-208f55e4c81d |
| SCIP dossier product name | DST G290 |
| Specification key | DST G290-A1-15 MODBUS ROUND-M |
| Supply current max. [mA] | 100 mA |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24.00 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 59.85 Gram |
| Net weight | 50.9 Gram |
| Volume | 0.186 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255055990 |
| Proposition 65 | Cancer and Reproductive Harm |