
Gas sensor, DST GS4B, R454B
073G2077
Alarm threshold [LFL %]: 9, Supply voltage [V] DC: 5, Operating temperature [°C]: -40 - 80, Electrical connection: MCON, Electrical connection size: 5 pin, Output signal: Modbus, Specification key: DST GS4B-A0-09-0ABE-LE007-I
073G2077
Product specifications
Characteristic | Value |
|---|---|
| Alarm reset [LFL hysteresis %] | 2,5 |
| Alarm reset Modbus | 5 seconds |
| Alarm threshold [LFL %] | 9 |
| Approval | C UL US UL RecognizedCE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Communication configuration | Customer Modbus |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | MCON |
| Electrical connection size | 5 pin |
| Electrical connection standard | EN 60529 |
| Enclosure design | Square black |
| Enclosure rating IP | IP66 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flame rating | UL 94 V-0 |
| Housing material | PA66 25% Glass fiber |
| In scope of WEEE | No |
| Material Description | Sensor DST GS4B-A0-09-0ABE-LE007-I /36 |
| Modbus termination | 120 Ohm |
| Mounting interface | 1 bracket 0 dgr |
| Operating temperature [°C] [max] | 80 °C |
| Operating temperature [°C] [min] | -40 °C |
| Operating temperature [°F] [max] | 175 °F |
Characteristic | Value |
|---|---|
| Operating temperature [°F] [min] | -40 °F |
| Output signal | Modbus |
| Packing format | Industrial pack |
| Pin 1 | + supply |
| Pin 2 | Modbus A |
| Pin 3 | Modbus B |
| Pin 4 | - common |
| Pin 5 | Not connected |
| Pressure range [bar] [max] | 1.20 bar |
| Pressure range [bar] [min] | 0.67 bar |
| Pressure range [psi] [max] | 17.40 psi |
| Pressure range [psi] [min] | 9.72 psi |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Gas sensor |
| Product Type | DST GS4B |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances | No |
| Recovery time [min] | <5 |
| Refrigerants | R454B |
| Rel. Humidity conditions | 0 - 100 |
| Response time [S] | <15 |
| Specification key | DST GS4B-A0-09-0ABE-LE007-I |
| Supply current max. [mA] | 300 mA |
| Supply voltage [V] DC | 5.00 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39.1 Gram |
| Net weight | 30.26 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162986387 |
| Proposition 65 | No significant risk |