
Gas sensor, DST G54B, R454B
073G2114
Alarm threshold [LFL %]: 12, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, Operating temperature [°C]: -40 - 80, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Dual, Specification key: DST G54B-AB-12-3AAB-LC003-I
Product specifications
Characteristic | Value |
---|---|
Alarm reset Modbus | 5 minutes |
Alarm reset Relay | 5 minutes |
Alarm reset [LFL hysteresis %] | 2,5 |
Alarm threshold [LFL %] | 12 |
Approval | C UL US UL RecognizedCE |
Communication configuration | Customer Dual |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Mini Mate-N-Lok |
Electrical connection size | 6 pin |
Electrical connection standard | EN 60529 |
Enclosure design | Round Ø6 black |
Enclosure rating IP | IP54 |
Flame rating | UL 94 V-0 |
Housing material | PA66 25% Glass fiber |
Material Description | Sensor DST G54B-AB-12-3AAB-LC003-I /80 |
Modbus termination | 120 Ohm |
Mounting interface | 2 brackets 180 dgr |
Operating temperature [°C] [max] | 80 °C |
Operating temperature [°C] [min] | -40 °C |
Operating temperature [°F] [max] | 175 °F |
Operating temperature [°F] [min] | -40 °F |
Output signal | Dual |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Pin 1 | + supply |
Pin 2 | - common |
Pin 3 | Modbus A |
Pin 4 | Modbus B |
Pin 5 | Relay input |
Pin 6 | Relay NO |
Pressure range [bar] [max] | 1.20 bar |
Pressure range [bar] [min] | 0.70 bar |
Pressure range [psi] [max] | 17.40 psi |
Pressure range [psi] [min] | 10.15 psi |
Product Type | DST G54B |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Gas sensor |
Quantity per packing format | 80 pc |
Recovery time [min] | <5 |
Refrigerants | R454B |
Rel. Humidity conditions | 0 - 100 |
Response time [S] | <15 |
Specification key | DST G54B-AB-12-3AAB-LC003-I |
Supply current max. [mA] | 300 mA |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 58 Gram |
Net weight | 46 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715255104018 |