
Tandem scroll compressor, SH240-9CAM
SH720-9CAM
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SH
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Tandem scroll compressor |
| Compressor power supply [V] | 380/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | SH240-9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SH |
| In scope of WEEE | No |
| Material Description | COMPR TANDEM SCROLL SH240-9CAM |
Characteristic | Value |
|---|---|
| Model number | SH240-9CAM |
| Network power supply [V/Ph/Hz] | 380-400/3/60 |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SH |
| Product Type | SH720 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 327 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 302 Kilogram |