
Compressor, HGX34P/315-4S
QC16064-B0
MOT.COMPR. - HGX34P/315-4 S
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | MOT.COMPR. - HGX34P/315-4 S |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | MOT.COMPR. - HGX34P/315-4 S |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Compressor |
| Product Type | HGX34P/315-4S |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 97 Kilogram |
| Net weight | 97 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162728529 |