
Compressor, HG6/1240-4S
QC13725-C0
Compressor HG6/1240-4S 220-380/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Compressor HG6/1240-4S 220-380/3/60 |
Family | Compressor |
In scope of WEEE | No |
Material Description | COMPRESSOR HG6/1240-4S 220-380/3/60 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | HG6/1240-4S |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 247 Kilogram |
Net weight | 227 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424661953 |