communication module RS422/485
PCD7 F110
communication module RS422/485
Product specifications
Characteristic | Value |
---|---|
(0) | |
Description | communication module RS422/485 |
Material Description | communication module RS422/485 |
Characteristic | Value |
---|---|
Product group | Acc - Electronic contr |
Product line | 08 |
Product Type | Non-standard Acc - Electronic contr |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.008 Kg |
Characteristic | Value |
---|---|
Net weight | 0.008 Kg |