DAF ETO stations
267B0172
On wall cover 740x600x200
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
267B0172
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | On wall cover 740x600x200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | On wall cover 740x600x200 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | DAF ETO stations |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 105.952 Liter |
| EAN/UPC | 5702424682064 |