Danfoss logo
FEK 013G5465

Room controller, REND, Cooling; 2-pipe system, On/off

193B0907

REND-C1, cooling, 2-pipe system, On/off control, 1 speed fan, available in China only

Product specifications

Characteristic
Value
Application2-pipe systemCooling
China RoHS complianceYes
Compatible with Amazon Alexa (EF014927)FALSE
Compatible with Apple HomeKit (EF014925)FALSE
Compatible with Google Assistant (EF014926)FALSE
Contains batteriesNo
Control mode to zone valveOn/off
Degree of protection (IP) (EF005474)IP30
DescriptionREND-C1, cooling, 2-pipe system, On/off control, 1 speed fan, available in China only
Characteristic
Value
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Explosion-proof (EF004663)FALSE
IFTTT support available (EF011072)FALSE
IP protection classIP30
Material DescriptionREND
Product groupRoom controller
Product lineHydronic Balancing and Controls
Product TypeREND

General specifications

Characteristic
Value
Gross weight0.26 Kilogram
Net weight0.25 Kilogram
Characteristic
Value
Volume0.001 Cubic meter