Oil separator, OSE
191U0079
Oil Separator (ESK code - OS-54H)
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Oil Separator (ESK code - OS-54H) |
Packing format | Single pack |
Product group | Oil separators |
Characteristic | Value |
---|---|
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Oil separator |
Product Type | OSE |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.81 Kilogram |
Net weight | 7.1 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428348775 |