Flat stations spare parts
183B0509
Spare parts set Type 3 stainless steel (HEX, Strainer, Gasket)
183B0509
Product specifications
Characteristic | Value |
|---|---|
| Description | Spare parts set Type 3 stainless steel (HEX, Strainer, Gasket) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Service kit for 54 plates XB05H StS |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5702424600242 |