Spare part, REG; SVA; STC, Center Punch 100*10*4
1612+395
Product Type: Spare part, Used for product: REG; SVA; STC, Type designation: Center Punch 100*10*4
Product specifications
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Material Description | Center Punch Tool – Grub Screw |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Product name | Center punch tool |
Characteristic | Value |
---|---|
Product Type | Spare part |
Quantity per packing format | 1 pc |
Type designation | Center Punch 100*10*4 |
Used for product | REGSTCSVA |
Used for product comments | Center Punch Tool |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.01 Kg |
Net weight | 0.01 Kg |
Characteristic | Value |
---|---|
EAN | 5715162606292 |