
Strainer, FIA 32
148X1413
Connection material: Steel, Weave fineness [µm]: 250
Product specifications
Characteristic | Value |
---|---|
Connection material | Steel |
Connection size [in] | 1 1/4 in |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Filter version | Standard version |
Material Description | FIA Strainer Globe BW32 250MY |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | FIA 32 |
Product description | Filter with element |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Quantity per packing format | 1 pc |
Weave fineness [Mesh] | 72 Mesh |
Weave fineness [µm] | 250 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Kilogram |
Net weight | 0.777 Kilogram |
Characteristic | Value |
---|---|
Volume | 1 Liter |
EAN/UPC | 5715162503775 |