
Strainer, FIA 32
148X1329
Connection material: Steel, Weave fineness [µm]: 250
Product specifications
Characteristic | Value |
---|---|
Connection material | Steel |
Connection size [in] | 1 1/4 in |
Connection standard | ASME B 36.10 SCHEDULE 40 |
Connection type | Socket weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Filter version | Standard version |
Material Description | FIA 32, 1-1/4" SOC ANGLE 250 mic ple |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | FIA 32 |
Product description | Filter with element |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Quantity per packing format | 1 pc |
Weave fineness [Mesh] | 72 Mesh |
Weave fineness [µm] | 250 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.997 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.372 Liter |
EAN/UPC | 5702428573122 |