
Pilot operated servo valve, ICS 25-10-BS
148X1293
Product Type: ICS 25-10-BS, Connection size [in]: 1 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 19.5 psig - 102 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Material Description | ICS 25-10-BS 3/4" SOC 19.5"-102 PSIG |
Packing format | Single pack |
Port size (Nominal) [in] | 3/4 in |
Characteristic | Value |
---|---|
Pressure range [psig] Pe [max] | 102.0 psig |
Pressure range [psig] Pe [min] | 19.5 psig |
Product Type | ICS 25-10-BS |
Product description | Inlet press. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 3 function modules |
US label additional text | w/electric open. & shut-off |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.42 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.617 Liter |
EAN/UPC | 5702428529259 |