
Pilot operated servo valve, ICS 25-20-M
148X1176
Product Type: ICS 25-20-M, Connection size [in]: 1 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 58 psig - 319 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
Material Description | ICS 25-20 -M, 1" SW , CVE-L w/ICAD |
Packing format | Single pack |
Port size (Nominal) [in] | 1 in |
Characteristic | Value |
---|---|
Pressure range [psig] Pe [max] | 319.0 psig |
Pressure range [psig] Pe [min] | 58.0 psig |
Product Type | ICS 25-20-M |
Product description | Electronic control. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Quantity per packing format | 1 pc |
Top cover | 1 function module |
Used for product | Inlet Pressure Regulator |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.42 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428993029 |