Pilot operated servo valve, ICS 25-10-DM
148X1085
Product Type: ICS 25-10-DM, Connection size [in]: 3/4 in, Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, 363.0 psig - 754.0 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 3/4 in |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 25-10 -DM, 3/4" BW , CVE-L w/ICA |
Packing format | Single pack |
Port size (Nominal) [in] | 3/4 in |
Characteristic | Value |
---|---|
Pressure range [psig] Pe [max] | 754.0 psig |
Pressure range [psig] Pe [min] | 363.0 psig |
Product description | Electronic control. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 25-10-DM |
Quantity per packing format | 1 pc |
Top cover | 3 function modules |
UK RoHS compliance | Out of scope |
US label additional text | w/electric wide-opening |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428993319 |