Strainer, FIA 40
148X0964
Connection material: Steel, Weave fineness [µm]: 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Connection material | Steel |
Connection size [in] | 1 1/2 in |
Connection standard | ASME B 16.11 |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Filter version | Standard version |
In scope of WEEE and contain batteries | No |
Material Description | FIA 40 STRAIGHT, 1-1/2" BW, 100 MICR |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product description | Filter with element |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Product Type | FIA 40 |
Quantity per packing format | 1 pc |
Weave fineness [Mesh] | 150 Mesh |
Weave fineness [µm] | 100 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.18 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428940894 |