
Pilot operated servo valve, ICS 50-JD
148X0960
Product Type: ICS 50-JD, Connection size [in]: 2 in, Connection type: Socket weld, Connection standard: ASME B 16.11
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Comments | ICS 50-JD, 2" SOC, CVQ: 0-87 |
Connection size [in] | 2 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Further information | ICS 50-JD, 2" SOC, CVQ: 0-87 |
Material Description | ICS 50-JD,2" SOC,29.5 in.HG to 72.5 PSIG |
Packing format | Single pack |
Port size (Nominal) [in] | 2 in |
Characteristic | Value |
---|---|
Pressure range [psig] (CVP) [max] | 426029709.7 psig |
Pressure range [psig] (CVP) [min] | 102.0 psig |
Pressure range [psig] (CVQ) [max] | 72.5 psig |
Pressure range [psig] (CVQ) [min] | 0.0 psig |
Product Type | ICS 50-JD |
Product description | Electronic control. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Quantity per packing format | 1 pc |
Top cover | 3 function modules |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.32 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428938495 |