Pilot operated servo valve, ICS 25-5-OBS
148X0782
Product Type: ICS 25-5-OBS, Connection size [in]: 1 in, Connection type: Socket weld, Connection standard: ASME B 16.11, 14.8 psig - 131.0 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 25-5-OBS, 1" SOC, 14.8" to 131 P |
Packing format | Single pack |
Port size (Nominal) [in] | 3/16 in |
Pressure range [psig] Pe [max] | 131.0 psig |
Characteristic | Value |
---|---|
Pressure range [psig] Pe [min] | 14.8 psig |
Product description | Outlet press. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 25-5-OBS |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 3 function modules |
UK RoHS compliance | Out of scope |
US label additional text | w/electric open. & shut-off |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.5 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428883191 |