
Hand operated regulating valve, REG 25
148G3257
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.5, Max. Working Pressure [bar]: 40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 148B5426
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC EURO-TYSK |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Green |
| Cone number | 6 |
| Connection standard | EN 10220 |
| Contains batteries | No |
| Cv value [gal/min] | 5.200 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow area [mm2] | 92.0 mm² |
| Fluid Group | 12 |
| Inlet connection size [in] | 1 in |
| Inlet connection size [mm] | 25.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m³/h] | 4.500 m³/h |
| Material Description | REG 25 D ANG CONE#6 REG VALVE |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
| Outlet connection size [in] | 1 in |
| Outlet connection size [mm] | 25.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Product description | Hand Regulating Valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Hand operated regulating valve |
| Product Type | REG 25 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507A |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.624 Kilogram |
| Net weight | 1.624 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.893 Liter |
| EAN/UPC | 5702428175760 |