
Hand operated regulating valve, REG-SA 22, Steel
148B6447
Outlet connection size [mm]: 22, Inlet connection size [mm]: 22, Inlet connection type: Soldering, Outlet connection type: Soldering, Kv value [m³/h]: 1.5, Max. Working Pressure [bar]: 52
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Approval | CRNEACLLC CDC TYSKUKCA |
| Body material | Steel |
| Brand | SVL Flexline |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection material | Steel |
| Connection standard | ASME B 16.22 |
| Contains batteries | No |
| Cv value [gal/min] | 1.750 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow area [in2] | 0.255 in² |
| Flow area [mm2] | 165.0 mm² |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Inlet connection size [in] | 7/8 in |
| Inlet connection size [mm] | 22.00 mm |
| Inlet connection type | Soldering |
| Kv value [m³/h] | 1.500 m³/h |
| Material Description | REG-SA 22 SA ANG Valve Cap PS52 |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Neck | Standard |
| Outlet connection size [in] | 7/8 in |
| Outlet connection size [mm] | 22.0 mm |
| Outlet connection type | Soldering |
| Packing format | Single pack |
| Parts Program name | REG-SAREG-SB |
| PED category | Art. 3, par. 3 |
| Product accessories | SVL Flexline accessories |
| Product description | Hand Regulating Valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Hand operated regulating valve |
| Product Type | REG-SA 22 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R290R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR600R600aR717R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.868 Kilogram |
| Net weight | 1.678 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.099 Liter |
| EAN/UPC | 5702428882071 |