Spare part, AVR 500, AVR
148B4822
Product Type: Spare part, Used for product: AVR 500, Type designation: AVR
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Comments | VALVE INSERT |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | Valves Insert 500 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Product Type | Spare part |
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Product name | Shut-off valve |
Quantity per packing format | 1 pc |
Type designation | AVR |
Used for product | AVR 500 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 247 Kilogram |
Net weight | 0.077 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424545666 |