
Shut-off valve, SVA-ST 15, Max. Working Pressure [psig]: 580
148B3828
Inlet connection type: G, Outlet connection type: G, Equipment: Cap
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
148B3828
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC EURO-TYSK |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Connection standard | R |
| Contains batteries | No |
| Cv value [gal/min] | 8.120 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 12 |
| Inlet connection size [in] | 1/2 |
| Inlet connection type | G |
| Inlet Internal/External | Internal |
| Kv value [m³/h] | 7.000 m³/h |
| Material Description | SVA-ST 15 R ANG STOP VALVE CAP PS40 bar |
| Max. Working Pressure [bar] | 40.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 580 psig |
| Outlet connection size [in] | 1/2 |
| Outlet connection type | G |
| Outlet Internal/External | Internal |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Product description | Stop valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | SVA-ST 15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R125R134aR152aR22R227eaR23R236faR32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR502R503R507AR513A |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.7 Kilogram |
| Net weight | 1.568 Kilogram |
| Volume | 1.874 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428341868 |
| Proposition 65 | Cancer and Reproductive Harm |