
Warranty & Service
145F3903
VX-F for Floor heating, RA-C/FTZ, Circulation
Product specifications
Characteristic | Value |
|---|---|
| Additional information | DHW CirculationZone valve |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Contains batteries | No |
| Description | VX-F for Floor heating, RA-C/FTZ, Circulation |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DHW capacity [kW] [Max] | 55 kW |
| DHW capacity [kW] [Min] | 37 kW |
| DHW Control type | Flow/thermostatic |
| DHW controller name | PTC2+P |
| DHW HEX type | XB06H-1 40 |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] | 10 kW |
| Heating capacity [kW] [Max] | 15 kW |
Characteristic | Value |
|---|---|
| Heating capacity [kW] [Min] | 10 kW |
| Heating control type | Differential pressure + zone valve |
| Heating controller name | AVPL + FTC/RAC |
| Heating HEX type | XB06H-1 16 |
| Heating pump brand | Wilo |
| Heating pump type | YONOS PARA RS 15/6 |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating alloy | AISI 316 |
| HEX heating brazed/gasketed material | Copper |
| Manufacturer's name | Danfoss |
| Material Description | VX-F Radiator w. RA-C/FTZ Circ |
| Mixing circuit - control | Thermostat |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 3 bar |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 95 °C |
| Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31 Kilogram |
| Net weight | 30 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525015 |
| Proposition 65 | Cancer and Reproductive Harm |